??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23110.0110 Fixed Slot Tenon with cylindrical fastening
HELP_VARIABLE
Company
Halder
Description
EH 23110. - Fixed Slot Tenons with Cylindrical Fastening
Bill of material
23110.0110 Fixed Slot Tenon with cylindrical fastening
BESTNR
Ref. No.
23110.0110
B
T-slot size machine h6
10 mm
D1
30 mm
SCRH
for screws DIN 84, DIN 912
M8x10
G
Weight
36 g
Embedded user actions